text.skipToContent text.skipToNavigation

PYREX® 有栓メスシリンダー(Class A) 50 mL

Product Number3002-50

E-mail

50 mL PYREX® Class A メスシリンダーは、ASTM E-1272およびASTM E-542に準拠して「受用(TC)」としてキャリブレーションされています。混合用シリンダーとしてお使いいただけます。目盛のマーキングは耐久性のある白いエナメルです。それぞれに摺合せストッパーが付きます。
ISO/IEC 17025認定検査場で検査済みおよびキャリブレーション済み。


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


In Stock

You might also be interested in
PYREX® Single Metric Scale Cylinder, Standard Taper Stopper, Graduated, To Contain
Details
Product Number   3002-50
パック入数   1 / パック  
ケース入数   1 / ケース  
ブランド   PYREX®  
バンパーガード   No  
Capacity   50 mL  
Cylinder Feature   Serialized/Certified Class A  
Cylinder Scale   Single Metric - To Contain  
Cylinder Style   Graduated  
Feature   Reusable  
Graduation Interval   1 mL  
Height   255 mm (approx.)  
O.D.   24 mm (approx.)  
Standard Taper Stopper No.   16  
Sterile   No  
Stopper Style   Hollow glass  
Tolerance   0.25 mL  
Top Style   Standard Taper Stopper  
Specifications Documents