text.skipToContent text.skipToNavigation

Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case

Product Number352096

E-mail

Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.

  • Approximate dimensions: 17mm O.D.; 120mm length
  • Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
  • Dark blue printed graduations and white writing patch
  • Polyethylene dome-seal screw cap offers positive seal over full circumference

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


204,48 € per case

Out of Stock

Details
Product Number   352096
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Capacity   15 mL  
Tube Style   Centrifuge  
Bottom Style   Conical  
Maximum RCF   12000 xg  
Graduations   Oui  
Graduation Interval   2,5 mL  
Color   Clear  
Cap Style   Dome seal screw cap  
Cap Material   Polyethylene  
Cap Color   Blue  
Sterile   Oui  
Self Standing   Non  
O.D.   17  
Length   120 mm  
Rack   No  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents