Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
Product Number352096

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€201.46 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352096 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Dome seal screw cap |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 17 |
Length | 120 mm |
Rack | No |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20425004
- Quality Certificate - Lot No.18225601
- Quality Certificate - Lot No.18025601
- Quality Certificate - Lot No.16825601
- Quality Certificate - Lot No.16725131
- Quality Certificate - Lot No.16325601
- Quality Certificate - Lot No.16225003
- Quality Certificate - Lot No.16025076
- Quality Certificate - Lot No.15925006
- Quality Certificate - Lot No.15825601
- Quality Certificate - Lot No.15625053
- Quality Certificate - Lot No.15425022
- Quality Certificate - Lot No.15225601
- Quality Certificate - Lot No.15225019
- Quality Certificate - Lot No.14925601
- Quality Certificate - Lot No.14825023
- Quality Certificate - Lot No.14125601
- Quality Certificate - Lot No.13425004
- Quality Certificate - Lot No.13125601
- Quality Certificate - Lot No.12825007
- Quality Certificate - Lot No.12725006
- Quality Certificate - Lot No.12625601
- Quality Certificate - Lot No.12625008
- Quality Certificate - Lot No.12525008
- Quality Certificate - Lot No.12425005
- Quality Certificate - Lot No.12225014
- Quality Certificate - Lot No.11725601
- Quality Certificate - Lot No.10725601
- Quality Certificate - Lot No.10325005
- Quality Certificate - Lot No.10225601