Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Rack, 500/Case
Product Number352098

Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packed 25 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1.711,04 kr. per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352098 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 16000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Flat top |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 30 |
Length | 115 mm |
Rack | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23525002
- Quality Certificate - Lot No.23425002
- Quality Certificate - Lot No.23325003
- Quality Certificate - Lot No.23225007
- Quality Certificate - Lot No.23125040
- Quality Certificate - Lot No.21325043
- Quality Certificate - Lot No.21325039
- Quality Certificate - Lot No.21225009
- Quality Certificate - Lot No.21125001
- Quality Certificate - Lot No.21025002
- Quality Certificate - Lot No.20925003
- Quality Certificate - Lot No.20525002
- Quality Certificate - Lot No.20425005
- Quality Certificate - Lot No.20325006
- Quality Certificate - Lot No.20225006
- Quality Certificate - Lot No.19325602
- Quality Certificate - Lot No.19325601
- Quality Certificate - Lot No.17825601
- Quality Certificate - Lot No.17525601
- Quality Certificate - Lot No.17125601
- Quality Certificate - Lot No.16225001
- Quality Certificate - Lot No.16125003
- Quality Certificate - Lot No.15725007
- Quality Certificate - Lot No.15625051
- Quality Certificate - Lot No.15525019
- Quality Certificate - Lot No.15425020
- Quality Certificate - Lot No.15325022
- Quality Certificate - Lot No.15225017
- Quality Certificate - Lot No.13025003
- Quality Certificate - Lot No.12925002