text.skipToContent text.skipToNavigation

Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Clear, Sterile, Stacked Rack, 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Case

Product NumberT-200-C-STK-S

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Beveled
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


Details
Product Number   T-200-C-STK-S
パック入数   480 / パック  
ケース入数   4800 / ケース  
ブランド   Axygen®  
パッケージフォーマット   96 本/ラック, 5 ラック/スタック, 10 スタック/ケース  
容量   200 µL  
容量範囲   1 - 200 µL  
フィルター   No  
滅菌   Yes  
オートクレーブ可能   No  
カラー   クリア  
Specifications Documents