Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tips, Beveled, Graduated, Hinged Racks, Yellow, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberTR-222-Y-R
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
¥29,200 per case
| Product Number | TR-222-Y-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Sterile | No |
| Color | Yellow |
- Quality Certificate - Lot No.24025001
- Quality Certificate - Lot No.21625080
- Quality Certificate - Lot No.18025001
- Quality Certificate - Lot No.15025001
- Quality Certificate - Lot No.11625001
- Quality Certificate - Lot No.09025001
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.34924001
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.25624001
- Quality Certificate - Lot No.08124001
- Quality Certificate - Lot No.01724001