text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips Station, 10 µL, Extended Length, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case

Product NumberMR-10XT-TS

E-mail

This is the suggested replacement for T-300-STK.


Axygen MultiRack Tip Station is packaged in a format with 192 tips per layer and 5 layers total and can be used with 8- or 12-channel pipettors. This packaging style provides a convenient solution for lab applications such as ELISA, PCR, and NGS library preparation, where thousands of tips are consumed. Axygen MultiRack Tip Station is available with 10 µL and 200 µL, sterile or non-sterile tips.



¥23,000 per case

You might also be interested in
Axygen® Axypet® Pro シングルチャンネル、マルチチャンネル ピペッター
Details
Product Number   MR-10XT-TS
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   Tip Station  
Packaging Format   192 Tips/Layer, 5 Layers/Stack, 960 Tips/Stack, 5 Stacks/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Deck Color   Red  
Specifications Documents
Compatible Accessories