text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 100 µL, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case

Product NumberMRF-100-L-R-S

E-mail

Axygen MultiRack MaxRecovery+ tips are available with or without aerosol filters. Axygen MaxRecovery+ technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage, all while being being produced without intentionally added PFAS. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen MultiRack MaxRecovery+ tips are available in a wide range of tip sizes with filters and sterilization. MaxRecovery+ has been internally developed by Corning and features intellectual property protection and solvent compatibility. When considering low retention pipette tips, choose MaxRecovery+ because every drop counts.



Contact Customer Service
You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MRF-100-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   Hinged Rack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   100 µL  
Volume Range   1 - 100 µL  
Filter   Yes  
Sterile   Yes  
Surface Category   MaxRecovery+  
Autoclavable   No  
Deck Color   Yellow  
Specifications Documents