text.skipToContent text.skipToNavigation

Axygen® 200 µL 先端面取り加工 目盛り付きチップ 黄色 ラック入り 滅菌済み、 96 本/ラック、10 ラック/パック、5 パック/ケース、

Product NumberTR-222-Y-R-S

E-mail

Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery®, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free
  • Nonpyrogenic
  • Graduation marks at 10 µL, 50 µL, and 100 µL
  • Beveled
  • Maxymum Recovery technology for ultra-low retention
  • Sterile
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE


¥ 33’700 per case

Out of Stock

Details
Product Number   TR-222-Y-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Yellow  
Specifications Documents