text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipette Tip System

E-mail

The Axygen HybridRack Pipette Tip System combines sustainability and functionality to create a new, ecofriendly pipette tip product that is backed by Corning’s quality and value.

  • The HybridRack System removes approximately 70% of the plastic compared to traditional plastic pipette tip racks.
  • The plastic deck combined with the paperboard base provides a stable pipetting platform. The HybridRack is designed for end users to pipette directly from it, even when using a multi-channel instrument.
  • The paperboard base can be easily recycled through most local curbside recycling programs.
  • All HybridRack part numbers are provided sterile. Filtered, MaxRecovery+™, and non-filtered configurations are available.
  • The HybridRack System is manufactured in the USA at an ISO 13485, ISO 14001, and EnergyStar registered facility.
  • The pipette tips included in the HybridRack offering are the same tips as the Axygen MultiRack product line.
  • MaxRecovery+ is our new internally developed, IP protected low retention technology innovation featuring improved low retention performance and solvent compatibility, all while being produced with no intentionally added PFAS.
  • MaxRecovery+ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior sample recovery in the lab, regardless of what you are pipetting.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
ER-1000XT-R-S Axygen® 1000 µL ハイブリッドラック エクステンドチップ ラック入り 滅菌済み   960 / パック     4800 / ケース     Axygen®   ¥49,400 per case
ERF-1000XT-L-R-S Axygen® 1,000 µL ハイブリッドラック エクステンドチップ フィルター付き ラック入り MaxRecovery+ 滅菌済み   960 / パック     4800 / ケース     Axygen®   ¥98,900 per case
ERF-1000XT-R-S Axygen® 1000 µL ハイブリッドラック エクステンドチップ フィルター付き ラック入り 滅菌済み   960 / パック     4800 / ケース     Axygen®   ¥88,600 per case