Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen ピペッタースタンド 1本用 透明
Product NumberAP-USD
ピペッタースタンド(シングル、8 チャンネル、12 チャンネル1 本立て)
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥15,300 per case
Added to Your Shopping Cart
Details
| Product Number | AP-USD |
| パック入数 | 1 / パック |
| ケース入数 | 1 / ケース |
| ブランド | Axygen® |
Specifications Documents