Axygen® Axyspin Mini Plate Spinner Centrifuge, 100-240V, EU Plug
Product NumberPLATESPINNER-EU

The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.
- Capacity for two standard plates
- Top loading design
- Exceptionally small footprint
- Starts and stops in seconds
- Use before and after thermal cycling to improve PCR yield
- Quickly spin down droplets and condensation
- Accepts skirted and non-skirted and all standard PCR plates
- Less than ¼ the size of most plate centrifuges
- Maximum Capacity: 2 standard PCR or microtiter microplates
- Ambient Operating Range 4° to 35°C
Added to Your Shopping Cart
Details
Product Number | PLATESPINNER-EU |
パック入数 | 1 / パック |
ケース入数 | 1 / ケース |
ブランド | Axygen® |
寸法 縦×横×高さ | 7.5 x 8.6 x 7.3 in. |
アプリケーション | 診断研究 |
重さ | 5.7 lbs. |
Specifications Documents