text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Hamilton CO-RE | Microlab® STAR™, STARlet, STARplus, Nimbus®

E-mail

  • Tip format: 96 tip
  • Tip volume range: 10 µL to 1,000 µL
  • Tip material: Conductive black or clear polypropylene
  • DNase-/RNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible head: 8-channel, 96-probe
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
HT-10-CBK-HTR Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (Single-packs)   2304 / Pk     5760 / Cs     Axygen®   294,91 € per case
HT-10-CBK-STK Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Stacked Tip Rack ¥17,514.66 per case
HT-300-CBK-STK Axygen® 96-well tips, 300µL, Liquid Level Sensing, Non-filtered, Non-sterile, Stacked Tip Rack 921,98 € per case
HT-50-CBK-STK Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Non-sterile, Stacked Tip Rack ¥17,514.66 per case
HTF-10-CBK-HTR-S Axygen® 96-well tips, 10µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack)   2304 / Pk     2304 / Cs     Axygen®   378,59 € per case