text.skipToContent text.skipToNavigation

PYREX® Claisen Three-Way Connecting Adapter with 19/22 Standard Taper Joints

Product Number9050-19

E-mail
These PYREX® Claisen adapters have 19/22 Standard Taper outer joints at the upper end and on the parallel sidearm and an inner 19/22 Standard Taper joint at the lower end.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences EU Other Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 61b7c2b1-dc74-498b-9887-bfb14677c646

Details
Product Number   9050-19
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Adapter Style   Claisen  
Length   123 mm (approx.)  
Standard Taper Bottom Inner Joint   19/22  
Standard Taper Top Outer Joint   19/22  
Specifications Documents