text.skipToContent text.skipToNavigation

PYREX® 75° Angle Three-Way Connecting Adapter, Standard Taper Joints

E-mail

The sidearm is at an angle approximately 75° from the lower joint. The lower end and sidearm are equipped with inner joints, and the upper end with an outer joint. All joints on each tube are of the same size.

Choose your specification

ジョイント内寸と外寸
View Product


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
9000-14 PYREX® 共通摺合わせアダプター(三方向曲管、75°) 14/20   1 / パック     1 / ケース     PYREX®   ¥8,270 per case