text.skipToContent text.skipToNavigation

PYREX® 6L Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock

Product Number6400-6L

E-mail
These 6L PYREX® pear-shaped separatory funnels have glass No. 10 Standard Taper stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: ab1408e2-2741-4d7c-9f63-99d23c35ecb6

Details
Product Number   6400-6L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Body O.D.   225 mm (approx.)  
Capacity   6 L  
Funnel Style   Squibb separatory  
Height With Stopper   630 mm (approx.)  
Standard Taper Stopcock Plug No.   10  
Standard Taper Stopper No.   38  
Stopcock Style   Straight bore glass  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents