PYREX 広口ボトルは、保存や混合、サンプリング用に頑丈に設計されています。特別な広口(内径65 mm)により、ペースト・粉末・大きめの物体の出し入れが手軽にできます。ライナーがなく、一体型構造のオートクレーブ可能なポリプロピレン製プラグシールキャップ(GLS80 ネジ付き、オレンジ)と液切れリングが付いています。ネックの開度はGL45 ネジ付きボトルの5 倍も大きく、粉末の添加・除去・洗浄がとても簡単です。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX 広口ボトルは、保存や混合、サンプリング用に頑丈に設計されています。特別な広口(内径65 mm)により、ペースト・粉末・大きめの物体の出し入れが手軽にできます。ライナーがなく、一体型構造のオートクレーブ可能なポリプロピレン製プラグシールキャップ(GLS80 ネジ付き、オレンジ)と液切れリングが付いています。ネックの開度はGL45 ネジ付きボトルの5 倍も大きく、粉末の添加・除去・洗浄がとても簡単です。
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 1397-500 | PYREX® 広口メジュームびん(ねじ口びん)GLS-80,ポリプロピレンキャップ付 500 mL | 10 / パック | 10 / ケース | PYREX® | ¥34,760 | per case |