Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 広口メジュームびん(ねじ口びん)GLS-80、ポリプロピレンキャップ付 2L
Product Number1397-2L

PYREX® 広口ボトルは、保存や混合、サンプリング用に頑丈に設計されました。特別な広口(内径69 mm)により、 ペースト・粉末・大きめの物体の出し入れが手軽にできます。ライナーがなく、一体型構造のオートクレーブ可能な ポリプロピレン製液切れリング付きプラグシールキャップ(GLS80 ネジ付き、オレンジ)が付いています。ネックの開度はGL45ネジ付きボトルの5倍も大きく、粉末の添加・除去・洗浄がとても簡単です。
【注意】
GLS80の広口メジュームびんは、ボトルトップフィルターユニットや真空圧がかかる装置と一緒に使わないでください。破損する可能性があります。オートクレーブ直後にキャップを閉めないでください。冷却により真空が発生し、破損の可能性があります。
Added to Your Shopping Cart
Details
Product Number | 1397-2L |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Bottle Style | Media storage |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 80 |
Graduation Interval | 200 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 248 mm (approx.) |
O.D. | 136 mm (approx.) |
Sterile | No |
Graduation Range | 400 - 2000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.17224001
- Quality Certificate - Lot No.34721001
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.03120001
- Quality Certificate - Lot No.34019001
- Quality Certificate - Lot No.20419001
- Quality Certificate - Lot No.13519001
- Quality Certificate - Lot No.09419001
- Quality Certificate - Lot No.05619001
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.17917001
- Quality Certificate - Lot No.19716001
- Quality Certificate - Lot No.04816001
- Quality Certificate - Lot No.19515001
- Quality Certificate - Lot No.22613001
- Quality Certificate - Lot No.02213001
- Quality Certificate - Lot No.26512001
- Quality Certificate - Lot No.21611001
- Quality Certificate - Lot No.28109001
- Quality Certificate - Lot No.08509001
- Quality Certificate - Lot No.06409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33306001
- Quality Certificate - Lot No.21507001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.10005514
- Quality Certificate - Lot No.07708001
- Quality Certificate - Lot No.04007001
- Quality Certificate - Lot No.00708001