text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Serological Pipets, Multi-Pack, Sterile, Plugged, To Deliver

E-mail

Designed for the larger-volume user, these pipets are calibrated “To Deliver” with blow-out, and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to Cat. No. 7077, except multi-packed in plastic bags. New ISO color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
7078-10N PYREX®ディスポーザブルメスピペット、マルチパック、綿栓入、滅菌済、10.0ml   120 / パック     720 / ケース     PYREX®   N/A per case
7078-1N PYREX®ディスポーザブルメスピペット、マルチパック、綿栓入、滅菌済、1.0ml   250 / パック     1000 / ケース     PYREX®   N/A per case
7078-5N PYREX® 5 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged N/A per case