These tubes have white enamel graduations. The 10 mL and 15 mL sizes are graduated upward from tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 mL in 1 mL increments.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These tubes have white enamel graduations. The 10 mL and 15 mL sizes are graduated upward from tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 mL in 1 mL increments.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 8080-15 | PYREX® 15 mL Conical Centrifuge Tube with White Graduations, Beaded Rim | 12 / Pk | 12 / Cs | PYREX® | N/A | per case |