text.skipToContent text.skipToNavigation

Falcon® 疎水性PTFEフィルター(0.45μm) (5個入)

Product Number357473

E-mail
交換用疎水性PTFE 0.45 µmディスクフィルター(Falcon®ピペットコントローラー用)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


¥7,500 per case

Less than 10 in Stock

Details
Product Number   357473
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
Specifications Documents