Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
シリコン製ピペットホルダー、Falcon ピペットコントローラー用
Product Number357474
Falcon ピペットコントローラー用の交換用シリコン製ピペットホルダー
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥4,800 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 357474 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Falcon® |
| Autoclavable | Yes |
Specifications Documents