text.skipToContent text.skipToNavigation

Corning® Stripettor® Pro Pipet Controller

E-mail

This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.

  • LCD display for continuous visualization of speed, modes, and battery status
  • Multiple speed options for both aspiation and dispensing
  • Well positioned function buttons
  • Lithium ion battery
  • 3-position charging stand (4999 only)

Corning Stripettor Pro Pipet Controller comes with a universal power supply, 0.2 µm filter, and a wall hanger.

Learn more from North America

仕様を選択してください。

チャージングスタンド
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
4900 Corning® Stripettor® Pro ピペットコントローラー   1 / パック     1 / ケース     Corning®   ¥40,000 per case
4999 Corning® Stripettor® Pro ピペットコントローラー   1 / パック     1 / ケース     Corning®   ¥45,300 per case