Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
SCT-050-SS-A-S-J | Axygen® 0.5ml Pre-Sterilized Screw Cap | 500 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-150-A-S-J | Axygen® 1.5ml Pre-Sterilized Screw Cap | 500 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-150-C-S-J | Axygen® 1.5ml Pre-Sterilized Screw Cap | 500 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-200-C-S-J | Axygen® 2.0ml Pre-Sterilized Screw Cap | 500 / Pk | 500 / Cs | Axygen® | ¥19,300 | per case | |
SCT-200-SS-C-S-J | Axygen® 2.0ml Pre-Sterilized Screw Cap | 500 / Pk | 500 / Cs | Axygen® | N/A | per case |