text.skipToContent text.skipToNavigation

Corning® Treated Culture Dishes

E-mail

  • Corning® CellBIND® surface is a novel cell culture treatment that increases surface wettability for more even and consistent cell attachment
  • Ultra-Low Attachment surface dishes feature a covalently bound hydrogel layer that minimizes cell attachment, protein absorption, and cellular activation
  • 10 dishes/bag are available for 100 mm dishes (Cat. No. 430293)
  • 245 mm square dishes offer 500 cm² growth surface
  • Stacking beads aid in handling
  • Vents provide consistent gas exchange
  • Manufactured from optically clear virgin polystyrene
  • Sterile
  • Nonpyrogenic


Dish style (mm) = actual growth surface diameters: 35 mm dish = 34.4 mm; 60 mm dish = 52.1 mm; 100 mm dish = 83.8 mm; 150 mm dish = 139.1 mm.

Cat. no. 431110, Square dishes with interior bottom dimensions of 224 x 224 mm.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
430165 Corning® 35 mm经TC处理培养皿   20 /包     500 /箱     Corning®   N/A per case
430166 Corning® 60 mm经TC处理培养皿   20 /包     500 /箱     Corning®   N/A per case
430167 Corning® 100 mm TC-treated Culture Dish N/A per case
430196 Corning® 60 mm with 2 mm Grid TC-treated Culture Dish ₹25,548.39 per case
430293 Corning® 100 mm TC-treated Culture Dishes, 10/Pack €476.24 per case
430599 Corning® 150 mm TC-treated Culture Dish ₹16,458.74 per case
431110 Corning® 500cm² Square TC-treated Culture Dish ₹16,480.14 per case