Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat®コラーゲン I 48ウェル透明平底TC処理済マルチウェルプレート、フタ付き、非滅菌、10スリーブx5枚、50枚/ケース
Product Number356505
Corning BioCoat コラーゲン I 48ウェル透明マイクロプレートは、ラット尾コラーゲンタイプ I を均一にコートした透明細胞培養処理済みポリスチレンで構成されます。平底、非滅菌、5枚/包、50枚/ケース
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥67,200 per case
Added to Your Shopping Cart
Details
| Product Number | 356505 |
| パック入数 | 5 / パック |
| ケース入数 | 50 / ケース |
| ブランド | Corning® |
| 培養面積 | 0.75 cm² |
| ストレージ | 4°- 30°C |
| 表面コーティング | コラーゲン I |
Specifications Documents