text.skipToContent text.skipToNavigation

Falcon® Cell Culture Multi-Flasks

E-mail

  • Increase productivity by enabling to grow more cells faster and easier
  • 3- or 5-layer formats provide 525 cm² and 875 cm² cell growth surface area, respectively Falcon Cell Culture Multi-Flasks

Features

  • Even distribution of media across all layers for homogeneous cell growth
  • Ability to mix cells and reagents in the Falcon Multi-Flask saves time and reduces risk of contamination
  • Flexible design allows to pour or aspirate/recover cells using a pipet
  • Consistent surface treatment for predictable scale-up
  • Lot number printed on each flask for traceability
  • Manufactured in compliance to cGMP standards

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
353143 Falcon® セルカルチャー マルチフラスコ 3層 525cm2   2 / パック     12 / ケース     Falcon®   N/A per case
353144 Falcon® セルカルチャー マルチフラスコ 5層 875cm2   1 / パック     8 / ケース     Falcon®   N/A per case