text.skipToContent text.skipToNavigation

Corning® 250mL イージーグリップ ポリスチレン製ストレージボトル 45mm キャップ付き

Product Number430281

E-mail

These 250 mL Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.

  • Easy grip sides facilitate handling
  • 45 mm polyethylene plug seal cap provides an airtight seal
  • Sterile, nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


14.700 ¥ per case

In Stock

Details
Product Number   430281
Qty./Pk   2 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Capacity   250 mL  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Plug seal  
Cap Material   High density polyethylene  
Cap Color   Orange  
Bottle Feature   Graduated  
Feature   Disposable  
Sterile   Yes  
Application   Pharmaceutical Quality Control and Life Sciences  
Specifications Documents