Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 共通摺合せ栓付三角フラスコ 25mL
Product Number5020-25
No.16 のストッパー付きで密閉できます。均一な壁厚により機械的強度と耐熱性の最適なバランスを実現しています。およその容量を示す目盛が付いています。25mLのフラスコは、秤量びんとしても十分使用できます。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | 5020-25 |
| パック入数 | 6 / パック |
| ケース入数 | 12 / ケース |
| ブランド | PYREX® |
| 容量 | 25 mL |
| トップスタイル | 共通テーパーストッパー |
| ネック形状 | 狭口 |
| 特長 | リユーザブル |
| 目盛りの間隔 | 5 mL |
| 標準テーパーストッパーナンバー | 16 |
| 高さ | 92 mm (approx.) |
| 外径 | 40 mm (approx.) |
| フラスコスタイル | 三角フラスコ |
| 滅菌 | No |
| 目盛りの範囲 | 10 - 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08326006
- Quality Certificate - Lot No.04826004
- Quality Certificate - Lot No.32525018
- Quality Certificate - Lot No.12525032
- Quality Certificate - Lot No.09825036
- Quality Certificate - Lot No.01624012
- Quality Certificate - Lot No.29623030
- Quality Certificate - Lot No.25223003
- Quality Certificate - Lot No.20023001