Corning® 4 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom
产品编号430490


- 4 mL capacity with round bottom
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 430490 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Bar Coded | No |
Bottom Style | Round |
Cap Color | Orange |
Cap Material | Polypropylene |
Cap Style | Internal threaded |
Capacity | 4 mL |
Color | Natural |
Self Standing | No |
Silcone Washer | Yes |
Sterile | Yes |
Product Material | Polypropylene |
Application | Diagnostics |
产品规格文件
Compatible Accessories
可用的证书
- 质量证书 – 批号 16025047
- 质量证书 – 批号 15725029
- 质量证书 – 批号 10325002
- 质量证书 – 批号 01525274
- 质量证书 – 批号 35124001
- 质量证书 – 批号 34924001
- 质量证书 – 批号 34724001
- 质量证书 – 批号 33024017
- 质量证书 – 批号 32424037
- 质量证书 – 批号 31624029
- 质量证书 – 批号 26124010
- 质量证书 – 批号 25524056
- 质量证书 – 批号 25424003
- 质量证书 – 批号 16924026
- 质量证书 – 批号 16324043
- 质量证书 – 批号 14424015
- 质量证书 – 批号 13424011
- 质量证书 – 批号 10224050
- 质量证书 – 批号 09924006
- 质量证书 – 批号 19222063
- 质量证书 – 批号 19022026
- 质量证书 – 批号 18922034
- 质量证书 – 批号 18522060
- 质量证书 – 批号 18522059
- 质量证书 – 批号 17422040
- 质量证书 – 批号 16922055
- 质量证书 – 批号 16722018
- 质量证书 – 批号 16722017
- 质量证书 – 批号 16522070
- 质量证书 – 批号 16522015