Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Nonsterile
Product NumberSCT-200-SS-C

Axygen® 2.0 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free and nonpyrogenic for total sample integrity
1.274,97 € per case
Added to Your Shopping Cart
Details
Product Number | SCT-200-SS-C |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 2 mL |
Tube Style | Microcentrifuge |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Clear |
Sterile | No |
Self Standing | Yes |
应用 | 诊断 |
Product Material | 聚丙烯 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20125001
- Quality Certificate - Lot No.17825001
- Quality Certificate - Lot No.16725952
- Quality Certificate - Lot No.16025001
- Quality Certificate - Lot No.11325001
- Quality Certificate - Lot No.05125951
- Quality Certificate - Lot No.04625001
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.01325951
- Quality Certificate - Lot No.33524001
- Quality Certificate - Lot No.32724951