text.skipToContent text.skipToNavigation

Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, SLAS Rack

Product NumberVT-384-31UL-R-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for VT-384-31-L-R-S.



Axygen® 吸头品种齐全,可用于Agilent®/Velocity11自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Agilent®/Velocity Vprep® 以及Bravo 96LT、8LT、384ST、96ST和16ST移液头。

  • 30 µL透明吸头
  • 384吸头形式
  • 透明聚丙烯
  • 不含RNase/DNase
  • 无热原
  • 无菌
  • 兼容性:Agilent®/Velocity Vprep® 和Bravo 384ST、96ST & 16ST移液头


  • One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    Details
    Product Number   VT-384-31UL-R-S
    数量/包   3840 /包  
    数量/箱   19200 /箱  
    品牌   Axygen®  
    系列   VT  
    模型   Velocity  
    吸头特性   Standard  
    吸头形状   圆形  
    吸头   Standard  
    兼容性   Agilent Velocity   
    结合模型使用   Agilent   
    包装   符合SBS标准的盒  
    包装配置   Single Rack  
    包装规格   10盒/包,5包/箱  
    吸头规格   384支吸头/盒  
    件/箱   50 Racks/Case  
    最大容量/孔   31 µL  
    过滤器   没有  
    无菌   是  
    可高压灭菌   没有  
    颜色   透明  
    Specifications Documents