A round bottom tube without marking spot. Tubes are made of borosilicate glass and are sold without caps.
For caps, see Cat. No. 99999.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
A round bottom tube without marking spot. Tubes are made of borosilicate glass and are sold without caps.
For caps, see Cat. No. 99999.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 99449-13 | PYREX® 13x100 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack | 250 / Pk | 1000 / Cs | PYREX® | $513.80 | per case | |
| 99449-16 | PYREX® 16x100 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack | 250 / Pk | 1000 / Cs | PYREX® | $541.64 | per case | |
| 99449-16X | PYREX® 16x125 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack | 250 / Pk | 1000 / Cs | PYREX® | $560.44 | per case | |
| 99449-20 | PYREX® 20x125 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack | 250 / Pk | 500 / Cs | PYREX® | €351.45 | per case | |
| 99449-20X | PYREX® 20x150 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack | 250 / Pk | 500 / Cs | PYREX® | €400.58 | per case |