text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
1000-10 PYREX® ビーカー 10mL   12 / パック     48 / ケース     PYREX®   N/A per case
1000-100 PYREX® ビーカー 100mL   12 / パック     48 / ケース     PYREX®   N/A per case
1000-150 PYREX® Griffin Low Form 150 mL Beaker, Graduated N/A per case
1000-20 PYREX® ビーカー 20mL   12 / パック     48 / ケース     PYREX®   N/A per case
1000-250 PYREX® Griffin Low Form 250 mL Beaker, Double Scale, Graduated N/A per case
1000-400 PYREX® Griffin Low Form 400 mL Beaker, Double Scale, Graduated N/A per case