text.skipToContent text.skipToNavigation

PYREX® ビーカー

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
1000-20 PYREX® ビーカー 20mL   12 / パック     48 / ケース     PYREX®   ¥31,680 per case
1000-20-P PYREX ビーカー 20mL(小口パック)   12 / パック     12 / ケース     PYREX®   ¥7,920 per case