text.skipToContent text.skipToNavigation

PYREX® Crystallizing Dishes

E-mail

The rims on these dishes are reinforced and fire polished to reduce chipping. Will withstand repeated sterilization (wet or dry). Ideal for storage and crystallization.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
3140-100 PYREX® 結晶皿 100x50mm   6 / パック     18 / ケース     PYREX®   N/A per case
3140-125 PYREX® 125x65 mm Crystallizing Dish N/A per case
3140-150 PYREX® 150x75 mm Crystallizing Dish N/A per case
3140-170 PYREX® 170x90 mm Crystallizing Dish N/A per case
3140-190 PYREX® 190x100 mm Crystallizing Dish N/A per case
3140-70 PYREX® 70x50 mm Crystallizing Dish N/A per case
3140-80 PYREX® 80x40 mm Crystallizing Dish N/A per case
3140-90 PYREX® 90x50 mm Crystallizing Dish N/A per case