text.skipToContent text.skipToNavigation

Axygen® MaxyClear SnapLock Microcentrifuge Tubes

E-mail

Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:

  • 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
  • 5.0 mL tubes feature a maximum G-force of 14,000 RCF
  • 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
  • 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
  • All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
  • Capless tubes and screw cap tubes are also available
  • Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
MCT-200-A Axygen® 2.0 mL スナップロックマイクロチューブ アソート 非滅菌 、 500 本/パック、10 パック/ケース   500 / パック     5000 / ケース     Axygen®   ¥29,500 per case
MCT-200-B Axygen® 2.0 mL スナップロックマイクロチューブ 青色 非滅菌 、 500 本/パック、10 パック/ケース   500 / パック     5000 / ケース     Axygen®   N/A per case
MCT-200-C Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,透明,非灭菌,500支/包,10包/箱 N/A per case
MCT-200-C-S Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,透明,无菌,250支/包,10包/箱 N/A per case
MCT-200-G Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,绿色,非灭菌,500支/包,10包/箱 N/A per case
MCT-200-L-C Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case $257.62 per case
MCT-200-NC Axygen® 2.0 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case $408.50 per case
MCT-200-O Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case $387.27 per case
MCT-200-R Axygen® 2.0mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Non-Sterile, 500 Tubes/Pack, 10 Packs/Case $387.27 per case
MCT-200-SP Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case $396.20 per case
MCT-200-V Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case $387.27 per case
MCT-200-X Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case $387.27 per case
MCT-200-Y Axygen® 2.0 mL スナップロックマイクロチューブ 黄色 非滅菌 、 500 本/パック、10 パック/ケース   500 / パック     5000 / ケース     Axygen®   ¥28,100 per case