Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 24ウェルPCRプレート 0.2 mL スカートなし エレベーテッドウェル透明 未滅菌
Product NumberPCR-24-C
Axygen® 24ウェルポリプロピレン製PCRマイクロプレート、透明、未滅菌 Axygen® 24ウェル 透明 PCRマイクロプレートは、標準的な96ウェルブロックに適合するように設計されています。極薄かつ均一な壁面により熱が正確に伝わり、最適な結果を得ることができます。8連キャップまたはシーリングフィルムでシーリングできます。
RNase/DNaseフリー ノンパイロジェニック 未滅菌 99.9%ピュアバージンポリプロピレン製
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥12,900 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-24-C |
| パック入数 | 10 / パック |
| ケース入数 | 50 / ケース |
| ブランド | Axygen® |
| プレートフォーマット | 24 ウェル |
| プレート外観 | スタンダード |
| ウェル形状 | ラウンド |
| ウェル容量 | 200 µL |
| 滅菌 | なし |
| フタ付き | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24825024
- Quality Certificate - Lot No.29724005
- Quality Certificate - Lot No.24924043
- Quality Certificate - Lot No.23924027
- Quality Certificate - Lot No.02424012
- Quality Certificate - Lot No.32023013
- Quality Certificate - Lot No.23323017
- Quality Certificate - Lot No.17023019
- Quality Certificate - Lot No.05423014
- Quality Certificate - Lot No.05323031
- Quality Certificate - Lot No.17620021
- Quality Certificate - Lot No.11820003
- Quality Certificate - Lot No.32419024
- Quality Certificate - Lot No.31719028
- Quality Certificate - Lot No.11219228
- Quality Certificate - Lot No.08719028
- Quality Certificate - Lot No.02819022
- Quality Certificate - Lot No.20418037
- Quality Certificate - Lot No.00918001
- Quality Certificate - Lot No.13316055
- Quality Certificate - Lot No.10015055
- Quality Certificate - Lot No.06815055
- Quality Certificate - Lot No.00815055
- Quality Certificate - Lot No.29714055
- Quality Certificate - Lot No.26114055
- Quality Certificate - Lot No.15414055
- Quality Certificate - Lot No.06714055
- Quality Certificate - Lot No.26913055
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.23100005