Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Assorted Colors, Nonsterile
Product NumberPCR-02CP-A
Axygen® 1 x 8 strip domed PCR caps, in an assortment of colors, are designed to fit 8 strip PCR tubes and 96 well PCR microplates.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
¥28,700 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-02CP-A |
| パック入数 | 125 / パック |
| ケース入数 | 1250 / ケース |
| ブランド | Axygen® |
| 滅菌 | No |
| キャップスタイル | ドーム |
| キャップ材質 | ポリプロピレン |
| カラー | アソート |
| アプリケーション | 診断研究 |
Specifications Documents