text.skipToContent text.skipToNavigation

PYREX® Adapter, Thermometer

E-mail

One end with a standard taper ground joint and the other end tooled to accommodate a thermometer. The adapter is supplied complete with a rubber thermometer holder (Cat. No. 7715).

This tube is also a replacement part for all organic chemistry kit (Cat. No. 6949 through 6949K).

Choose your specification

ジョイントサイズ
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
8821-14 PYREX® 温度計用アダプター 14/20   1 / パック     1 / ケース     PYREX®   N/A per case
8821-19 PYREX® Adapter with 19/22 Standard Taper Inner Joint and Rubber Thermometer Holder N/A per case
8821-24 PYREX® Adapter with 24/40 Standard Taper Inner Joint and Rubber Thermometer Holder N/A per case