text.skipToContent text.skipToNavigation

PYREX® Shorty Disposable Glass Serological Pipets, Individually Wrapped, Sterile, Plugged, To Deliver

E-mail

These shorty pipets, calibrated “To Deliver” with blow-out, are ideal for use in confined areas. The 5 mL, 10 mL, and 25 mL sizes have tooled tops. Negative graduations on each pipet make it applicable for both serological and measuring procedures. ISO color coding is printed directly on the Steri-View™ wrapper.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Cat. No. 7077B-50 features negative and reverse graduations.

Choose your specification

View Product


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
7077B-1 PYREX®ディスポーザブルショーティメスピペット、個包装、綿栓入、滅菌済、1.0ml   250 / パック     500 / ケース     PYREX®   ¥54,010 per case