text.skipToContent text.skipToNavigation

PYREX® Bulb Allihn Condensers, Drip Tip, Inner and Outer Standard Taper Joints

E-mail

A widely used condenser with greater surface area than the corresponding Liebig type. With the outer standard taper joint at the top and the inner joint at the bottom with a drip tip. Suitable for use in vacuum distillations. The tubulations have an O.D. of approximately 10 mm.

Choose your specification

バルブの数
View Product


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
2480-400 PYREX® 6 Bulb Allihn Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints   1 / Pk     6 / Cs     PYREX®   per case