text.skipToContent text.skipToNavigation

PYREX® Disposable Flat Bottom Culture Tube, Screw Cap Style, Bulk Pack

E-mail

Tube has flat bottom and comes without marking spot. Tubes are made of borosilicate glass and are sold without caps.

For caps, see Cat. No. 99999.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
99448-16 PYREX®ディスポーザブルネジ付きガラス試験管平底、17.0ml   250 / パック     1000 / ケース     PYREX®   584,42 € per case
99448-16X PYREX® 16x100 mm Disposable Flat Bottom Screw Cap Culture Tubes, Without Caps $567.28 per case
99448-19 PYREX® 19.5x145 mm Disposable Flat Bottom Screw Cap Culture Tubes, Without Caps $495.56 per case