Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 384-well Clear Flat Bottom Microplate, with Lid, 5/Pack, 50/Case
Product Number356662
Corning® BioCoat™ Poly-D-Lysine 384-well Clear Plate is comprised of clear polystyrene with a uniform application of Poly-D-Lysine. (50/case) Flat bottom, with lid, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356662 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents