text.skipToContent text.skipToNavigation

Falcon® Cell Culture Inserts

E-mail

  • Track-etched PET membranes have a smooth surface and defined cylindrical pores that traverse the membrane
  • Low protein binding PET membrane
  • Sterilized by gamma irradiation
  • A wide variety of configurations including 6, 12, and 24 well
  • A broad selection of membrane pore sizes, 0.4, 1.0, 3.0, and 8.0 µm diameter
  • Packed in individual blister packs, 48 inserts/case
  • Non-Tissue Culture-treated insert housings prevent promiscuous growth of cells on the insert walls
  • Innovative hanging design facilitates pipetting and allows for co-culture

Choose your specification

メンブレンタイプ
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
353093 Falcon® カルチャー インサート 6ウェル用 8.0 μm PET 透明 滅菌済み, 個別包装, 48/ケース    1 / パック     48 / ケース     Falcon®   N/A per case
353097 Falcon® Permeable Support for 24-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353182 Falcon® カルチャー インサート 12ウェル用 8.0 μm PET 透明 滅菌済み, 個別包装, 48/ケース    1 / パック     48 / ケース     Falcon®   N/A per case