Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® スクリューキャップ付三角フラスコ広口 4000mL
Product Number4995-4L
便利なシングルサイズのプラグシールキャップ付きです。29 mmの広い開口部により、大容量のピペットが使いやすくなっています。培地の前処理や保管用に最適です。ネジの規格はGL45です。
交換用キャップは、カタログ番号:1395 をご覧ください。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥25,290 per case
Added to Your Shopping Cart
Details
| Product Number | 4995-4L |
| パック入数 | 1 / パック |
| ケース入数 | 1 / ケース |
| ブランド | PYREX® |
| 容量 | 4000 mL |
| トップスタイル | ネジ付き |
| ネック形状 | 広口 |
| ストッパースタイル | ストッパーなし |
| 特長 | リユーザブル |
| キャップスタイル | スクリューキャップ |
| キャップ材質 | ポリプロピレン |
| ネジのサイズ | 45 |
| 高さ | 335 mm (approx.) |
| 外径 | 206 mm (approx.) |
| フラスコスタイル | 三角フラスコ |
| キャップカラー | オレンジ |
| 滅菌 | No |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04926027
- Quality Certificate - Lot No.35325036
- Quality Certificate - Lot No.33025045
- Quality Certificate - Lot No.29725038
- Quality Certificate - Lot No.25525052
- Quality Certificate - Lot No.16925154
- Quality Certificate - Lot No.07225066
- Quality Certificate - Lot No.17024053
- Quality Certificate - Lot No.08624028
- Quality Certificate - Lot No.31123037
- Quality Certificate - Lot No.25823019
- Quality Certificate - Lot No.16623021
- Quality Certificate - Lot No.00523029
- Quality Certificate - Lot No.29822471
- Quality Certificate - Lot No.15422096
- Quality Certificate - Lot No.09522279
- Quality Certificate - Lot No.07522037
- Quality Certificate - Lot No.03522004
- Quality Certificate - Lot No.01222030
- Quality Certificate - Lot No.35021025
- Quality Certificate - Lot No.32821055
- Quality Certificate - Lot No.11721035
- Quality Certificate - Lot No.34620013
- Quality Certificate - Lot No.24720001
- Quality Certificate - Lot No.09320031
- Quality Certificate - Lot No.09020053
- Quality Certificate - Lot No.02020072
- Quality Certificate - Lot No.27019052
- Quality Certificate - Lot No.21919070
- Quality Certificate - Lot No.19419001