text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine Flasks

E-mail

Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.

Applications include:

  • Attachment and spreading of a variety of cell types
  • Cell differentiation and neurite outgrowth
  • Attachment of fastidious transfected cell lines
  • Support survival of primary neurons in culture
  • Serum-free or reduced-serum culture

Source

  • PDL, synthetic (MW 75-150 kD)
  • PLL, synthetic (MW 30-70 kD)

Quality Control

  • Tested for ability to promote firm attachment of RCG cells
  • Tested and found negative for bacteria and fungi

Storage

  • 4°C to 30°C under dry conditions.

  • Products

    Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
    354536 Corning® BioCoat® Poly-D-Lysine 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   10 /包     10 /箱     Corning®   N/A per case
    354537 Corning® BioCoat® Poly-D-Lysine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
    354538 Corning® BioCoat® Poly-D-Lysine 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
    354539 Corning® BioCoat® Poly-D-Lysine 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 /包     5 /箱     Corning®   N/A per case
    356536 Corning® BioCoat® Poly-D-Lysine 25cm² Rectangular Canted Neck Cell Culture Flask with Blue Vented Screw Cap N/A per case
    356537 Corning® BioCoat® Poly-D-Lysine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
    356538 Corning® BioCoat® Poly-D-Lysine 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 /包     40 /箱     Corning®   N/A per case
    356539 Corning® BioCoat® Poly-D-Lysine 175cm² Flask with Vented Cap   5 /包     40 /箱     Corning®   N/A per case