- Auto-stable hinged-cap
- Lightweight and break-resistant
- Transparent or blue Polypropylene (PP)
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| FL100-01 | Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, 350/Case | 350 /包 | 350 /箱 | Corning® | per case | |
| FL100-04 | Corning® Gosselin™ Straight Container, 90 mL, Blue PP, Graduated to 80 mL, Blue Hinged cap, 350/Case | 350 /包 | 350 /箱 | Corning® | per case | |
| FL100-05 | Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, Sterile, 350/Case | 350 /包 | 350 /箱 | Corning® | per case | |
| FL300-01 | Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged Cap, 240/Case | 240 /包 | 240 /箱 | Corning® | per case | |
| FL300-02 | Corning® Gosselin™ Straight Container, 300 mL, Blue PP, Graduated, Blue Hinged cap, 240/Case | 240 /包 | 240 /箱 | Corning® | per case | |
| FL300-04 | Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged cap, Sterile, 240/Case | 240 /包 | 240 /箱 | Corning® | per case | |
| FL35-02 | Corning® Gosselin™ Straight Container, 35 mL, PP, Hinged Cap, 950/Case | 950 /包 | 950 /箱 | Corning® | per case | |
| FL60-01 | Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged Cap, 650/Case | 650 /包 | 650 /箱 | Corning® | per case | |
| FL60-04 | Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged cap, Sterile, 650/Case | 650 /包 | 650 /箱 | Corning® | per case | |
| FL60-05 | Corning® Gosselin™ Straight Container, 50 mL, Blue PP, Graduated, Blue Hinged cap, 650/Case | per case |