text.skipToContent text.skipToNavigation

Corning® MSCulture Max™ Media

E-mail

To achieve optimal MSC expansion performance, you will need to order both the basal medium and the corresponding supplement individually.

Corning’s new MSCulture Max media increase final hMSC yields, streamlines culture, reduces in-process risk, and eliminates media exchanges, enabling higher cell expansion with less media and fewer media changes. The MSCulture Max media is available in 3 versions. Each media version is made up of a basal medium and a corresponding supplement.

Corning MSCulture Max Media, Standard Research-grade: Corning MSCulture Max Basal Medium [Cat. No. 42-010-CV] and Corning MSCulture Max Supplement [Cat. No. 42-000-CR].

Corning MSCulture Max-XF Media, Xeno-free Research-grade: Corning MSCulture Max Basal Medium [Cat. No. 42-010-CV] and MSCulture Max-XF Supplement [Cat. No. 42-100-CR].

Corning MSCulture Max-GMP Media, Xeno-free GMP-grade for Bioproduction: Corning MSCulture Max Basal Medium [Cat. No. 42-010-CV] and Corning MSCulture Max-GMP Supplement [Cat. No. 42-200-CR].

Features

  • High-performance expansion media for batch culture systems
  • No media exchanges required
  • No surface coating required

Benefits

  • Unparalleled productivity: Achieves over 10-fold hMSC expansion within 4-5 days without media changes, significantly reducing time and labor costs
  • Transition-friendly formulation: Supports translation from research into clinical manufacturing through research and xeno-free formats. Xeno-free MSCulture Max media is also available in a GMP-grade version.
  • Scalable and efficient bioprocessing: Enables high-volume cell production with minimal media consumption

After ordering the basal medium and supplement separately, both components must be combined to make MSCulture Max media complete per the Instructions for Use (CLS-AN-899DOC-ROW). You will receive two different shipments arriving separately, which may occur on different dates. The basal medium will arrive refrigerated and the supplement will arrive frozen.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
42-000-CR Corning® MSCulture Max™ Supplement   1 / Pk     1 / Ea     Corning®   ¥25,000 per each
42-010-CV Corning® MSCulture Max™ 基礎培地 ¥30,000 per each
42-100-CR Corning® MSCulture Max™-XF サプリメント ¥40,000 per each
42-200-CR Corning® MSCulture Max™-GMP サプリメント ¥70,000 per each