text.skipToContent text.skipToNavigation

Corning® Disposable Glass Pasteur Pipets, Bulk Pack, Nonsterile, Unplugged

E-mail

Corning disposable glass Pasteur pipets are available in convenient Packages. One-time use eliminates the danger of cross-contamination of valuable specimens or laboratory reagents. These pipets feature a constriction one inch below the top to facilitate plugging. They are ideal for rapid non­volumetric transfer work in bacteriology, immunology, hematology, and serology studies, as well as blood bank and clinical chemistry procedures.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7095D-5X Corning® 5.75 inch Pasteur Pipets, Disposable, Bulk Pack, Non-Sterile, Unplugged   200 / Pk     1000 / Cs     Corning®   per case
7095D-9 Corning® 9 inch Pasteur Pipets, Disposable, Bulk Pack, Non-Sterile, Unplugged   200 / Pk     1000 / Cs     Corning®   per case